|
| The ViewScreen calculator is designed to connect directly to TI Presentation Tools. Created especially for teachers, these units have all the functionality of student models. Add a Presentation Link™ adapter, and student calculators can be plugged easily into a ViewScreen panel or TI-Presenter™ video interface, which enlarges and projects the ViewScreen calculator display so that all class members can see it at once. Many educators believe this visualization graphing technology helps students improve their conceptual understanding of mathematical concepts, enhancing classroom dynamics.
ViewScreen calculators are available only through Instructional Product Dealers or as a part of a presentation package. ViewScreen models are available for the TI-84 Plus Silver Edition and the TI-89 Titanium. ViewScreen models include:
|
| | Guidebook |
| | Unit-to-unit cable |
| | Unit-to-computer Connectivity cable |
| | Classroom poster of the calculator |
| | Transparency of the calculator |
| | Presentation Link™ adapter (TI-84 Plus Silver Edition VSC only) |