TI-Presenter™


Features Summary
WOW your students with the TI-Presenter™ video interface! Use your ViewScreen™ calculator* or student unit to connect the TI-Presenter into the video input of any conventional TV, VCR, or projector, and create an engaging learning environment.

Student versions of the TI-84 Plus family can be used with TI-Presenter and the TI ViewScreen panel using the appropriate Presentation Link™ adapter.

What’s included in the TI-Presenter package
TI-Presenter
Interface cables for TI-82 ViewScreen panel and TI-92 ViewScreen panel
Owners Manual
Carrying case
Compare TI Presentation Tools   If you’re not sure which presentation tool best fits your requirements, you can compare TI's presentation tools..

FREE TI-Presenter Operating System Upgrade Version 1.32
Installation of version 1.32 is highly recommended if you are using the TI-Presenter and the TI-89 ViewScreen calculator.

 Download the TI-Presenter Operating System

Choose the TI-Presenter cable for your needs
The table below will help you choose which to use.

Cable Type 1:
TI-84 Plus Silver Edition
TI-83 Plus Silver Edition
TI-73 Explorer™
TI-82
TI-86
TI-84 Plus
TI-83 Plus
TI-83
TI-85
 
Cable Type 2:
TI-89 Titanium
TI-89
TI-92 Plus
Voyage™ 200
TI-92
  email to friend     print friendly
Purchase