Download Central : Download

To download the following files, click on the file name and save it to a folder on your computer. Record the name of the folder where you saved the file for future reference.

Please note that download times may vary depending on your type of Internet connection - some files are large and may take time to download.
Free Downloads Guidebooks My Collection
 

TI Connect™ Software for Macintosh®


Features of TI Connect ™ Software for Macintosh®

Read the License before continuing. By downloading the application you indicate your agreement with the terms and conditions of the License.

 


Item Name Version Size (KB)

download TI Connect(tm) 1.6 for Mac OS(r) X 10.2 1.6 7061

download TI Connect(tm) 1.7(v7) BETA for Mac OS(r) X 1.7(v7) BETA 8661

download TI Connect(tm) for Macintosh(r) OS 9 (UK English) 1.0b27 2799

download TI Connect(tm) for Macintosh(r) OS 9 (US English) 1.0b27 2895

Feature Summary

TI Connect™ Software
TI Connect software is the new-generation link software, which takes TI calculator technology to a new level of calculator, computer and Internet connectivity. Downloading and transferring data, Operating System (OS) updates, Calculator Software Applications (Apps), and programs are easier than ever before. No more worrying about downloading the TI-GRAPH LINK™ software for each type of TI calculator. TI Connect software is a universal application that is compatible with many calculators.

TI Connect software is available for both Windows® and Mac® systems.

Mac® system requirements
Processor: G3, G4, Dual G4, G5, and Dual G5 systems 
Operating System: Mac OS® X 10.2 (Jaguar), 10.3 (Panther), and 10.4* 
RAM: 128MB / 256MB (OS X minimum system requirement) 
Hard drive Space: 20MB of disk space 
Port: Available USB Port for TI Connectivity Cable USB (silver), or USB 
Internet connection required for Software Update
*TI Connect X is currently not supported on the Apple Intel platform. For additional questions or comments on this, please contact us.

TI Connect™ Software System Requirements for Macintosh OS® 7.5.5 to 9.2.2

Processor: Macintosh® with 68020 or better processor, or PowerPC
Operating System: Macintosh OS® 7.5.5 or later (including OS 9.2.2, OS X under Classic environment)   
RAM: At least 4MB (preferably 8MB)   
Hard Disk Space: At least 5MB space available  
Port:
1. To support TI-GRAPH LINK Serial cable (Gray): Serial communications port (including Modem or Printer port, or combined Modem/Printer port on Powerbooks)  
2. To support TI-GRAPH LINK USB cable: Available USB port (OS 8.6 or later required) 
Scripting: Applescript 1.1 installed and enabled, prior to installing TI Connect software.   
Web Support: Mac OS® 8.6 or later required, Microsoft Internet Explorer 3.0 or later, or Netscape 3.0 or later may be required to view some documentation.


Also Available in These Languages:


German
Italian
Norwegian
Portuguese
Spanish
Swedish
Finnish
French
Danish
Dutch